??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Smooth Tech
Description
SBSW100 - All the screw
Bill of material
SBSW100-1605-S50-1P-CM-LOS-M-2M-OL-B20
Model
Products wide
100
Weight
6.5 kg
Dangerous speed (K)
β˜… 3000
Maximum line speed
β˜… 250 mm/s
Screw specification
Accuracy class
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
Number of slider
Motor direction
Photoelectric switch position
Motor brand
Brake
Motor power
Inside and outside lock
L
286 mm
A
1 mm
B
81 mm
N
6
E
6
Previews
3D
Dimension
2D
Download CAD models