??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
SMC (JP)
Descrizione
25A-ZZQ_A_O - Space Saving Vacuum/Vacuum Pump System/Manifold
Lista materiale
25A-ZZQ104A-LOB_ZQ000MA-K15L-EA-0
Number of stations
Vacuum pressure supply(PV) port position
Vacuum release pressure supply port(PD port)
Type
SS
SINGLE SPEG=>
Body type
(M) For manifold
Solenoid valve combination
Solenoid valve rated voltage
(5) 24 VDC
Electrical entry
Manual override
Vacuum pressure switch suction filter
Vacuum pressure switch unit specification
Lead wire specifications
Fitting (V port)
(0) Without fittings(M5x0.8)
Option
Anteprime
3D
2D
Download modelli CAD