??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
SMC Corporation
Description
25A-ZQ000_A - Space Saving Vacuum/Vacuum Pump System
Bill of material
25A-ZQ000UA-K15L-EA-00
Body type
Solenoid valve combination
Solenoid valve rated voltage
(5) 24 VDC
Electrical entry
Manual override
Vacuum pressure switch suction filter
Unit specifications
Lead wire specifications
Fitting (V port)
(0) Without fittings(M5x0.8)
Fitting (PS/PV port)
(0) Without fittings(M5x0.8)
Option
Previews
3D
2D
CAD modeli indir