??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
SMC Corporation
Description
HRS200-A - Thermo-chiller/Air-cooled, 460V
Bill of material
HRS200-A-46-S
Cooling capacity
(200) 20.5kW
Cooling method
(A) Air-cooled refrigeration
Pipe thread type
Power supply
(46) 3-phase 380 to 415 VAC (50/60 Hz)/3-phase 460 to 480 VAC (60 Hz)
Option1
Option2
Thread on/off
Previews
3D
Boyut
2D
CAD modeli indir