??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 6
HELP_VARIABLE
Company
SMC Corporation
Description
AS13_1FS (Inch) - Speed Controller With Indicator/Universal Type (Gasket Seal)
Bill of material
AS1301FS1-M5E-03
GUI
Model
Control method
Hexagon dimension
Made to order
D
T
H
8 mm
D1
mm
D2
9.6 mm
D3
9.4 mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
39 mm
A
35 mm
M
13.3 mm
W1
13.6 mm
W2
15.1 mm
X
5.5 mm
Y
9.6 mm
Mass
g
Previews
3D
Boyut
2D
CAD modeli indir