??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
YB-LEY - B Type Mounting Bracket
Bill of material
YB-03
Model
YB-03
Applicable size
25/32/40 mm
B
12 mm
D
7 mm
E
25 mm
J
9 mm
M
34 mm
O
11.5 depth 7.5 mm
T1
6.5 mm
T2
10 mm
V
18 mm
W
50 mm
RS
9 mm
Mass
80 g
Previews
3D
Dimenze
2D
Stáhnout CAD model