??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
VV801_EX250 BASE - S Kit/Serial Transmission: EX250 Integrated Type (I/O)
Bill of material
VV8011-02-SD0-W1
Size
(01) Size 26 mm
Stations
Maximum available number of solenoids
2
Cylinder port size
Thread type
Kit type/Electrical entry/Cable length
SI unit COM
Number of input blocks
Input block type
Input block specification
Special wiring specifications
Pilot type
CE compliant
Previews
3D
2D
Download CAD models