??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Firma
SMC (JP)
Beschreibung
VV5QZ35-SA - Base Mounted Manifold: EX510 Gateway System Serial Transmission System
Stückliste
VV5QZ35-SA02C6
Manifold
(5) Base mounted
Kit type
SA
SI unit specifications
Stations
Maximum available number of solenoids
4
A/B port size
P/R port thread type
Option: DIN rail mounting
Option: Special wiring specification
Option: External pilot type
CE compliant
VV
Valve SPEC=>
Seal
Function
Coil voltage
(5) 24 VDC
Electrical entry
Manual override
Station 1
Station 2
Station 3
Station 4
Station 5
Station 6
Station 7
Station 8
Station 9
Station 10
Station 11
Station 12
Station 13
Station 14
Station 15
Station 16
Judgement of solenoids number
In allowable range
Comment
-
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen