??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
VV5QC51-S - Base Mounted Plug-in Unit Manifold: EX500 Gateway Type
Bill of material
VV5QC51-0103SDA3N
Manifold
(1) Base mounted plug-in
Stations
Maximum available number of solenoids
2
Cylinder port
Thread type
Kit type
SI unit output polarity
Option:Special wiring specifications
Wiring specification
VV
Valve SPEC=>
Seal
Function
Coil voltage
(5) 24 VDC
Light/surge voltage suppressor
Manual override
Station 1
Station 2
Station 3
Station 4
Station 5
Station 6
Station 7
Station 8
Station 9
Station 10
Station 11
Station 12
Previews
3D
Dimension
2D
Download CAD models