??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Société / Etablissement
SMC (JP)
Description
VV5QC41-S - Base Mounted Plug-in Unit Manifold: EX245 Integrated-type (For I/O)
Nomenclature
VV5QC41-01C6SDAAN
Manifold
(1) Base mounted plug-in
Valve stations
Cylinder port size
Thread type
Kit type
SI unit output polarity
(N) Negative common
With or without I/O modules
Number of I/O modules
Option
Option2
Wiring specification
VV
Valve SPEC=>
Seal
Function
Coil voltage
(5) 24 VDC
Light/Surge voltage suppressor
Manual override
Station 1
Station 2
Station 3
Station 4
Station 5
Station 6
Station 7
Station 8
Station 9
Station 10
Station 11
Station 12
Station 13
Station 14
Station 15
Station 16
Judgement of solenoids number
In allowable range
Comment
-
I/O unit station 1
I/O unit station 2
I/O unit station 3
I/O unit station 4
I/O unit station 5
I/O unit station 6
I/O unit station 7
I/O unit station 8
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés