??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Компания
SMC (JP)
Описание
VV5QC41-S - Base Mounted Plug-in Unit Manifold: EX260 Integrated Type (For Output)
Спецификация
VV5QC41-01C6SQA
Manifold
(1) Base mounted plug-in
Valve stations
Maximum available number of solenoids
2
Cylinder port size
Thread type
Kit type
SI unit output polarity
Option1
Option2
Wiring specification
VV
Valve SPEC=>
Seal
Function
Coil voltage
(5) 24 VDC
Light/Surge voltage suppressor
Manual override
Station 1
Station 2
Station 3
Station 4
Station 5
Station 6
Station 7
Station 8
Station 9
Station 10
Station 11
Station 12
Station 13
Station 14
Station 15
Station 16
Judgement of solenoids number
In allowable range
Comment
-
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей