??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
SMC Corporation
Description
VV5QC11-S - Base Mounted Plug-in Unit Manifold: EX600 Integrated Type (For I/O)
Bill of material
VV5QC11-01C3SD6Q2
Manifold
(1) Base mounted plug-in
Stations
Maximum available number of solenoids
2
Cylinder port
Kit type
End plate type
SI unit COM
I/O unit stations
Option:With back pressure check valve
Option:DIN rail mounting
Option:Special wiring specifications
Wiring specification
Option:With name plate
Option:External pilot
Option:Direct EXH outlet with built-in silencer
VV
Valve SPEC=>
Seal
Function
Coil voltage
(5) DC24V
Manual override
Station 1
Station 2
Station 3
Station 4
Station 5
Station 6
Station 7
Station 8
Station 9
Station 10
Station 11
Station 12
Station 13
Station 14
Station 15
Station 16
Station 17
Station 18
Station 19
Station 20
Station 21
Station 22
Station 23
Station 24
Judgement of solenoids number
In allowable range
Comment
-
I/O unit station 1
I/O unit station 2
I/O unit station 3
I/O unit station 4
I/O unit station 5
I/O unit station 6
I/O unit station 7
I/O unit station 8
I/O unit station 9
Previews
3D
Размер
2D
Сваляне на CAD модели