??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Компания
SMC (JP)
Описание
VV5Q41-L_1 - Base Mounted Plug-in Unit: Lead Wire Cable Kit
Спецификация
VV5Q41-01C6LD0
Manifold
(1) Plug-in unit
Stations
Cylinder port
Thread type
Kit type
L
Connector locations
Cable (Length)
Option: Exhaust cleaner
Option: Direct exhaust with silencer box
Option: IP65 enclosure
CE compliant
VV
Valve SPEC=>
Seal
Function
Coil voltage
Light/Surge voltage suppressor
Manual override
Enclosure
(-) Dust tight
CE compliant
(-) None
Station 1
Station 2
Station 3
Station 4
Station 5
Station 6
Station 7
Station 8
Station 9
Station 10
Station 11
Station 12
Station 13
Station 14
Station 15
Station 16
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей