??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
SMC Corporation
Description
SS5Y5-52S5-BASE - Plug-in Metal Base: For Series EX510
Bill of material
SS5Y5-52S5-02U
Model
SI unit common specification
Wiring specification
Valve stations
P/E port location
Thread type
Mounting
L1
84.0 mm
L2
74.0 mm
L3
110.5 mm
L4
100.0 mm
L5
13.5 mm
Previews
3D
Boyut
2D
CAD modeli indir