??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
SS5Y5-50S5_51S5-BASE - Plug-in Metal Base: For Series EX510
Bill of material
SS5Y5-50S5-02U-01
Model
SI unit common specification
Wiring specification
Valve stations
P/E port location
A/B port size
Thread type
Mounting
L1
84.0 mm
L2
74.0 mm
L3
110.5 mm
L4
100.0 mm
L5
13.5 mm
Previews
3D
Dimension
2D
Download CAD models