??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
SMC Corporation
Description
SS5Q24-F - D-sub Connector Kit/Plug Lead Unit
Bill of material
SS5Q24-01FD0-D
Manifold
(4) Plug lead unit
Stations
Maximum available number of solenoids
2
Kit type
F
Connector entry direction
Cable
Manifold mounting
(D) DIN rail mounting style
Option: DIN rail Length specified
Option: Back pressure check valve
Option: Special wiring specifications
Wiring specification
Option: External pilot specifications
Option: Direct exhaust with built-in silencer
1(P)/3(R) port size
CE/UKCA-compliant
VV
Valve SPEC=>
Seal
Function
Function: Negative common
Function: External pilot specifications
Rated voltage
Electrical entry
(LO) Plug connector type without connector
Manual override
Cylinder port
Port plug mounting port
Station 1
Station 2
Station 3
Station 4
Station 5
Station 6
Station 7
Station 8
Station 9
Station 10
Station 11
Station 12
Station 13
Station 14
Station 15
Station 16
Judgement of solenoids number
In allowable range
Comment
-
Previews
3D
Wymiar
2D
Pobierz modele CAD