??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Компания
SMC (JP)
Описание
SS5Q14-C - Connector Kit/Plug Lead Unit
Спецификация
SS5Q14-01C-D
Manifold
(4) Plug lead unit
Stations
Kit type
C
Manifold mounting
(D) DIN rail mounting style
Option: DIN rail Length specified
Option: Back pressure check valve
Option: External pilot specifications
Option: Direct exhaust with built-in silencer
1(P)/3(R) port size
CE/UKCA-compliant
VV
Valve SPEC=>
Seal
Function
Function: Negative common
Function: External pilot specifications
Rated voltage
Electrical entry
Manual override
Cylinder port
Port plug mounting port
Station 1
Station 2
Station 3
Station 4
Station 5
Station 6
Station 7
Station 8
Station 9
Station 10
Station 11
Station 12
Station 13
Station 14
Station 15
Station 16
Station 17
Station 18
Station 19
Station 20
Station 21
Station 22
Station 23
Station 24
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей