??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Société / Etablissement
SMC (JP)
Description
SS5J2-60S - Plug-in Connector Type:EX180 Integrated Type (for Output) Serial Transmission System
Nomenclature
SS5J1-60S0D-01U
Component module
Communication connector specification
SI unit common specification
Valve stations
Maximum available number of solenoids
2
SUP/EXH block mounting position
Pilot specification
SUP/EXH block fitting specification
DIN rail length specified
VV
Valve SPEC=>
Pilot specification
(-) Internal pilot
Coil specification
(T) With power saving circuit (Continuous duty type)
Rated voltage
(5) 24 VDC
Common specifications
Light/surge voltage suppressor and common specification
(Z) With light/surge voltage suppressor (Polar type)
Manual override
A/B port size
Station 1
Station 2
Station 3
Station 4
Station 5
Station 6
Station 7
Station 8
Station 9
Station 10
Station 11
Station 12
Station 13
Station 14
Station 15
Station 16
Station 17
Station 18
Station 19
Station 20
Station 21
Station 22
Station 23
Station 24
Station 25
Station 26
Station 27
Station 28
Station 29
Station 30
Station 31
Station 32
Judgement of solenoids number
In allowable range
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés