??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 66
HELP_VARIABLE
Empresa
SMC (JP)
Descripción
CKQG32 - Pin Clamp Cylinder Compact Cylinder Type
Lista de materiales
CKQGA32-127RAL-X2081
Guide pin diameter
mm
Applicable hole diameter of workpiece
mm
With lock
Mounting surface position (viewed from top)
Bore size
32
Guide pin shape
Clamp arm position (clockwise viewed from top)
Clamp stroke
10 mm
Clamp position
Clamping height
Auto switch type
Lead wire length
Number of auto switches
Thread on/off
Previews
3D
Dimensión
2D
Descarga de modelos CAD