??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
SMC
Description
AFF - Main Line Filter
Bill of material
AFF8C-03
Body size
Thread type
Port size
Accessory
Auto drain
Rubber material: Fluororubber
For medium air pressure (1.6 MPa)
Drain guide 1/4 female thread
IN-OUT reversal direction
With differential pressure switch (125 VAC 30 VDC)
With differential pressure switch (30 VDC)
With element service indicator
Degreasing wash/ white vaseline
Thread on/off
Previews
3D
Dimension
2D
Download CAD models