??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
M-3P - Plug
Bill of material
M-3P
T
M3x0.5
Model
M-3P
Width across flats
5 mm
A
5 mm
B
3 mm
Mass
0.5 g
Previews
3D
尺寸
2D
下載CAD模型