??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
SMC
Description
KQ2T - Union Tee
Bill of material
KQ2T23-00A1
GUI
Applicable tubing O.D.
mm
Model
D
mm
Release button dimension
mm
Release button dimension
mm
L1
mm
L2
mm
M
13.3 mm
Q
mm
O
6 mm
N
3.2 mm
Effective area Nylon
mm^2
Effective area Urethane
mm^2
Min.bore size
mm
Mass
g
Previews
3D
Wymiar
2D
Pobierz modele CAD