??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
SMC
Description
KQ2N - Adaptor (Gasket seal)
Bill of material
KQ2N04-M5A_1
GUI
Applicable tubing O.D.
mm
Connection thread
M5x0.8
Model
Thread material/Surface treatment
Width across flats
7 mm
L
29.7 mm
Mounting hole
26.7 mm
M
13.4 mm
Min.bore size
2.5 mm
Mass
g
PPATH
kq2e_bu_kj/assembly/kq2e_bu_kj_asmsbl.prj
Previews
3D
Boyut
2D
CAD modeli indir