??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
ITV209 - Electronic Vacuum Regulator
Bill of material
ITV2090-012N5
Pressure range
(9) -1.3 to 80kPa
Power supply voltage
Input signal
Monitor output
Thread type
Port size
(2) 1/4
Bracket
Cable connector
Pressure display unit
(5) 5kPa
Thread on/off
Previews
3D
Dimension
2D
Download CAD models