您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
AFM30-02-D
SMC
bp4_air_line_equipment
air_line_equipment
New Modular F.R.L Unit (AC-D)
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/air_line_equipment/frl-d/afm_afd_d_asmtab.prj},{NB=AFM30-02-D(0)},{TYPE=AFM},{BODY=30},{BODYX=30},{BODYXX=30},{THREAD1=},{PORT=02},{OPTIONA=},{OPTIONB=},{SEMISTANDARDC=},{INDICATOR=},{SEMISTANDARDD=},{SEMISTANDARDE=},{SEMISTANDARDF=},{THREAD2=0},{A=53},{PPATH=afm_afd_d/assembly/afm_afd_d_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
SMC
Description
AFM-D/AFD-D - Mist Separator/Micro Mist Separator
Bill of material
AFM30-02-D
Type
(AFM) Mist Separator
(AFD) Micro Mist Separator
(AFM) Mist Separator
(AFD) Micro Mist Separator
Body size
30
30
Thread type
(-) Rc
(N) NPT
(F) G
(-) Rc
(N) NPT
(F) G
Port size
(02) 1/4
(03) 3/8
(02) 1/4
(03) 3/8
Mounting
(-) Without mounting option
(B) With bracket
(-) Without mounting option
(B) With bracket
Float type auto drain
(-) Without auto drain
(C) N.C. (Normally closed) Drain port is closed when pressure is not applied
(D) N.O. (Normally open) Drain port is open when pressure is not applied
(-) Without auto drain
(C) N.C. (Normally closed) Drain port is closed when pressure is not applied
(D) N.O. (Normally open) Drain port is open when pressure is not applied
Bowl
(-) Polycarbonate bowl
(2) Metal bowl
(6) Nylon bowl
(8) Metal bowl with level gauge
(-) Polycarbonate bowl
(2) Metal bowl
(6) Nylon bowl
(8) Metal bowl with level gauge
Indicator
(-) Without indicator
(L) With element service indicator
(-) Without indicator
(L) With element service indicator
Drain port
(-) With drain cock
(J) Drain guide 1/4
(W) Drain cock with barb fitting
(-) With drain cock
(J) Drain guide 1/4
(W) Drain cock with barb fitting
Flow direction
(-) Flow direction: Left to right
(R) Flow direction: Right to left
(-) Flow direction: Left to right
(R) Flow direction: Right to left
Unit
(-) Unit on product label: MPa, °C
(-) Unit on product label: MPa, °C
Thread on/off
on
off
on
off
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型