??
Catalog navigation
Выбор CAD модели
Доступные продукты: 42
HELP_VARIABLE
Company
SMC
Description
MBK/MDBK - Air Cylinder Non-rotating Rod Type
Bill of material
MBKT50-25
Bore size
mm
Mounting style
Built-in magnet
Auto switch
Lead wire length
Number of auto switches
Port thread type
Stroke
mm
Position
mm
Введите значение для POS
Position
mm
cm
inch
ft
Rod boot
Cushion
Stroke option
Comment
-
Thread on/off
Effective thread length
mm
Width across flats
mm
A
mm
B
mm
C
mm
E
mm
F
mm
G
mm
H1
mm
H
mm
MA
16 mm
MB
mm
J
MM
N
mm
P
S
mm
V
mm
W
mm
DB
mm
EB
mm
FB
mm
LB
12.5 mm
HB
mm
X
mm
Y
mm
LD
mm
LH
mm
LS
mm
LT
mm
LX
mm
LY
mm
LZ
mm
FB1
mm
FD
mm
FE
mm
FT
mm
FX
mm
FY
mm
FZ
mm
L
mm
RR
mm
U
mm
CD
mm
CX
mm
CZ
mm
TD
mm
TT
mm
TX
mm
TY
mm
TZ
mm
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей