您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
CQ2B40-5DZ-XB24
SMC
bp2_standard_air_cylinder
CQ2 Compact Cylinder
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cq2/cq2_xb24_asmtab.prj},{NB=CQ2B40-5DZ-XB24(0_0_0)},{BORE=40},{SMAX=100},{C=13},{D=16},{EA=0.0},{EB=0.0},{HN=8},{HP=1.25},{I=0},{J=5.0},{K=14},{N=5.5},{ON=9.0},{OD=7.0},{S=0.0},{U=0.0},{V=40.5},{W=57.0},{Z=15},{O1N=6},{O1P=1.00},{R=10},{G=2.0},{TN=28},{B1=22},{C1=20.5},{H1=8},{MMN=14},{MMP=1.50},{X=23.5},{Z1=13},{P1=6},{W1=66.5},{LD=0.0},{LG=0.0},{LH=0},{LT=0.0},{LX=0},{LY=0.0},{LZ=0},{XX=0.0},{Y=0.0},{FD=0.0},{FT=0.0},{FV=0},{FX=0},{FZ=0},{CB=0},{CD=0},{CT=0},{CU=0},{CW=0},{CX=0.0},{CZ=0},{RR=0},{NO=1},{CQ2TY=CQ2},{FORM=},{MAGNET=},{AUTOSW=},{LEAD=},{SWSIGN=},{STROKE=5},{POS=0},{THREAD=},{BODY=},{BOLT=},{BRACKET=},{STOP=0},{OMSC=},{OMSC2=},{OMSC3=},{OMSC4=},{OMSC5=},{OMSC6=},{OMSC7=},{OMSC8=},{THREAD2=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 42
HELP_VARIABLE
Company
SMC
Description
CQ2-Z/CDQ2-Z-XB24 - Longer Life Cylinder: Double Acting Single Rod
Bill of material
CQ2B40-5DZ-XB24
Bore size
40
40
mm
Mounting style
(B) Basic
(B) Basic
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
Auto switch
N/A
N/A
Lead wire length
N/A
N/A
Number of auto switches
N/A
N/A
Stroke
5.000
10.000
15.000
20.000
25.000
30.000
35.000
40.000
45.000
50.000
75.000
100.000
5.000
10.000
15.000
20.000
25.000
30.000
35.000
40.000
45.000
50.000
75.000
100.000
mm
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
Port thread type
(-) Rc
(TN) NPT
(TF) G
(F) Built-in one-touch Fittings
(-) Rc
(TN) NPT
(TF) G
(F) Built-in one-touch Fittings
Body option
(-) Standard (Rod end female thread)
(M) Rod end male thread
(-) Standard (Rod end female thread)
(M) Rod end male thread
Stroke option
Standard stroke
Manufacturable stroke
(-XB10) Intermediate stroke (Using exclusive body)
(-XB10A) Intermediate stroke (Spacer-installed type)
Standard stroke
Manufacturable stroke
(-XB10) Intermediate stroke (Using exclusive body)
(-XB10A) Intermediate stroke (Spacer-installed type)
Comment
-
Thread on/off
on
off
on
off
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型