您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
CG1KRN32-25Z
SMC
bp2_standard_air_cylinder
CG1 Air cylinder
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cg1/cg1kr_z_asmtab.prj},{NB=CG1KRN32-25Z(0_0_0)},{BORE=32},{MOUNTING=(N) Rubber cushion},{MAGNET=},{AUTOSWITCH=},{LEAD=},{SWSIGN=},{STROKE=25},{MAX=200},{POS=0},{ROD=},{RODB=},{STOP=0},{THREAD=0},{IY=41.000},{D=6.000},{PPATH=cg1kr_z/assembly/cg1kr_z_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
SMC
Description
CG1KR-Z/CDG1KR-Z - Air Cylinder/Direct Mount Type: Non-rotating
Bill of material
CG1KRN32-25Z
Bore size
32
32
mm
Mounting
(N) Rubber cushion
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
Auto switch
N/A
N/A
Lead wire length
N/A
N/A
Switch sign
N/A
N/A
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
確定
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
Rod end thread
(-) Rod end male thread
(F) Rod end female thread
(-) Rod end male thread
(F) Rod end female thread
Rod end bracket
(-) Without bracket
(V) Single knuckle joint
(W) Double knuckle joint
(-) Without bracket
(V) Single knuckle joint
(W) Double knuckle joint
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
Comment
-
Thread on/off
on
off
on
off
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型