??
Catalog navigation
Výběr CAD modelu
Available products: 6
HELP_VARIABLE
Company
SMC
Description
C95N - ISO Cylinder with lock unit : Double Acting
Bill of material
C95NB50-25
Bore
mm
Rod specifications
Mounting style
mm
Build in magnet
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
Rod Position
mm
Enter value for POS
Rod Position
mm
cm
inch
ft
Autoswitch
Lead wire length
m
Number of autoswitches
AM
mm
B e11
mm
B2
mm
BG
16 mm
BN
mm
BP
D
mm
EE
E
mm
E1
mm
F
mm
G
mm
GA
mm
GC
mm
GD
mm
GE
mm
GF
mm
GL
mm
GL1
mm
H
mm
H1
mm
KK
mm
I2
mm
I8
mm
I9
mm
I12
mm
PL
mm
Q
mm
R
mm
RT
SW
mm
SW1
mm
T
mm
V
mm
VA
4 mm
VB
mm
VD
mm
WA
mm
WB
mm
WH
mm
ZY
mm
ZZ
mm
L1
mm
XV
mm
AH
mm
TR
mm
E2
mm
R1
mm
E3
mm
TF
mm
UF
mm
EW
mm
CB
mm
UB
mm
EB
mm
L
mm
MR
mm
CD
mm
MF
mm
AT
mm
AD
mm
SA
mm
AB
mm
FB
mm
TM
mm
BB
mm
BC
mm
BD
mm
ORDER
Previews
3D
Dimenze
2D
Stáhnout CAD model