25A-MY1B20-100
SMC
bp2_combination_cylinder
MY1 Mechanically Jointed Rodless Cylinder
Powered by
CAD模型選擇
{smc/bp2_combination_cylinder/my1/25a_my1b_100_asmtab.prj},{NB=25A-MY1B20-100(0_0_0)},{BORE=20},{A=100},{B=7.500},{C=4.5},{E=2},{G=12.500},{GB=20.5},{H=46},{K=12.0},{KK=10.000},{L=100},{LD=4.5},{LL=50},{LW=37},{M=8},{N=25},{NC=17.5},{NE=34.0},{NF=0.0},{NH=33.5},{NW=45},{PA=50},{PB=25},{PC=50},{PD=5.000},{PP=11.5},{PG=4.500},{Q=191},{QW=36},{RR=14.5},{T=8},{TT=10.5},{VV=12.5},{WW=10.500},{XXX=0.0},{YH=32.5},{YW=40},{Z=200},{QQ=11.000},{SS=5.000},{UU=12.000},{XX=24.0},{AX=6.000},{BX=12.000},{AA1=39.000},{AA2=35.000},{AA3=0.000},{BB1=161.000},{BB2=165.000},{BB3=0.000},{TYPE=(B) Basic type},{J=M6x1},{JJ=M4x0.7},{MM=M5x0.8},{THREAD1=},{PIPING=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{LEFTAD=},{RIGHTAD=},{STROKE=100},{POS=0.000},{STOP=0},{OMSC=},{THREAD2=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
SMC
Description
25A-MY1B - Mechanically Jointed Rodless Cylinder/Basic Type/Series Compatible with Secondary Batteries
Bill of material
25A-MY1B20-100
Bore size
20
20
mm
Guide type
(B) Basic type
Port thread type
(-) M thread
(-) M thread
Piping type
(-) Standard type
(G) Centralized piping type
(-) Standard type
(G) Centralized piping type
Auto switch
(-) Without autoswitch
A90-900 Reed-General-Grommet-Indicator light:No-2 wire-In line
M9N-900 Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9P-900 Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9B-900 Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9NV-900 Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PV-900 Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BV-900 Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9NWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-3 wire (NPN)-Perpendicular
M9PWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-3 wire(PNP)-Perpendicular
M9BWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-2 wire-Perpendicular
(-) Without autoswitch
A90-900 Reed-General-Grommet-Indicator light:No-2 wire-In line
M9N-900 Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9P-900 Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9B-900 Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9NV-900 Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PV-900 Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BV-900 Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9NWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-3 wire (NPN)-Perpendicular
M9PWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-3 wire(PNP)-Perpendicular
M9BWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-2 wire-Perpendicular
Lead wire length
N/A
N/A
Number of auto switches
N/A
N/A
Left side stroke adjusting unit
(-) Without adjusting unit
(A) With adjusting bolt
(A6) With adjusting bolt & With short spacer
(A7) With adjusting bolt & With long spacer
(L) With low load shock absorbe & Adjusting bolt
(L6) With low load shock absorber & Adjusting bolt & With short spacer
(L7) With low load shock absorber & Adjusting bolt & With long spacer
(H) With high load shock absorber & Adjusting bolt
(H6) With high load shock absorber & Adjusting bolt & With short spacer
(H7) With high load shock absorber & Adjusting bolt & With long spacer
(-) Without adjusting unit
(A) With adjusting bolt
(A6) With adjusting bolt & With short spacer
(A7) With adjusting bolt & With long spacer
(L) With low load shock absorbe & Adjusting bolt
(L6) With low load shock absorber & Adjusting bolt & With short spacer
(L7) With low load shock absorber & Adjusting bolt & With long spacer
(H) With high load shock absorber & Adjusting bolt
(H6) With high load shock absorber & Adjusting bolt & With short spacer
(H7) With high load shock absorber & Adjusting bolt & With long spacer
Right side stroke adjusting unit
(-) Without adjusting unit
(A) With adjusting bolt
(A6) With adjusting bolt & With short spacer
(A7) With adjusting bolt & With long spacer
(L) With low load shock absorbe & Adjusting bolt
(L6) With low load shock absorber & Adjusting bolt & With short spacer
(L7) With low load shock absorber & Adjusting bolt & With long spacer
(H) With high load shock absorber & Adjusting bolt
(H6) With high load shock absorber & Adjusting bolt & With short spacer
(H7) With high load shock absorber & Adjusting bolt & With long spacer
(-) Without adjusting unit
(A) With adjusting bolt
(A6) With adjusting bolt & With short spacer
(A7) With adjusting bolt & With long spacer
(L) With low load shock absorbe & Adjusting bolt
(L6) With low load shock absorber & Adjusting bolt & With short spacer
(L7) With low load shock absorber & Adjusting bolt & With long spacer
(H) With high load shock absorber & Adjusting bolt
(H6) With high load shock absorber & Adjusting bolt & With short spacer
(H7) With high load shock absorber & Adjusting bolt & With long spacer
Stroke
100.000
200.000
300.000
400.000
500.000
600.000
700.000
800.000
900.000
1000.000
1200.000
1400.000
1600.000
1800.000
2000.000
100.000
200.000
300.000
400.000
500.000
600.000
700.000
800.000
900.000
1000.000
1200.000
1400.000
1600.000
1800.000
2000.000
mm
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
Comment
-
Made to order
(-) None
(-X168) Helical insert thread specifications
(-XC67) NBR rubber lining in dust seal band
(-) None
(-X168) Helical insert thread specifications
(-XC67) NBR rubber lining in dust seal band
Thread on/off
on
off
on
off
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型