您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
MLGPM40-25-F
SMC
bp2_combination_cylinder
MLGP Cylinder With Lock
Powered by
CAD模型選擇
{smc/bp2_combination_cylinder/mlgp/mlgp_asmtab.prj},{NB=MLGPM40-25-F(0_0_0)},{BORE=40},{SMAX=350},{B=100.0},{C=44.0},{DA=16},{FA=12},{FB=44.0},{G=54.0},{GA=14.0},{GB=10.0},{H=120},{IA=34.0},{IB=52},{IC1=11.0},{IC2=13.8},{IC3=6.5},{IC4=4.5},{ID=14},{IE=4.0},{IG=0.0},{IH=34.5},{J=27.0},{K=27},{L=40},{MMA=8},{MMP=1.25},{ML=20},{NNA=8},{NNP=1.25},{OA=6.6},{OB=11.0},{OL=7.5},{PA=13.0},{PB=18.0},{PW=39.5},{Q=30},{R=104},{S=44},{T=118},{U=86},{VA=106},{VB=72},{X=50},{XA=4},{XB=4.5},{XC=3},{XL=6},{YYN=8},{YYP=1.25},{YL=16},{Z=22},{AM1=131.0},{AM2=136.0},{AM3=174.0},{AL1=115.0},{AL2=115.0},{AL3=115.0},{AL4=132.0},{AL5=152.0},{AL6=174.0},{BEARING=M},{THREAD1=},{STROKE=25},{POS=0},{DIRECTION=F},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STOP=0},{THREAD2=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
SMC
Description
MLGP - Compact Guide Cylinder With Lock
Bill of material
MLGPM40-25-F
Bore size
40
40
mm
Bearing type
(M) Slide bearing
(L) Ball bushing bearing
(M) Slide bearing
(L) Ball bushing bearing
Port thread type
(-) Rc
(TN) NPT
(TF) G
(-) Rc
(TN) NPT
(TF) G
Stroke
25.000
50.000
75.000
100.000
125.000
150.000
175.000
200.000
250.000
300.000
350.000
25.000
50.000
75.000
100.000
125.000
150.000
175.000
200.000
250.000
300.000
350.000
mm
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
Locking direction
(F) Extension locking
(B) Retraction locking
(F) Extension locking
(B) Retraction locking
Auto switch
(-) Without autoswitch (Built-in magnet)
M9NV
M9N
M9PV
M9P
M9BV
M9B
M9NWV
M9NW
M9PWV
M9PW
M9BWV
M9BW
M9NAV
M9NA
M9PAV
M9PA
M9BAV
M9BA
A96V
A96
A93V
A93
A90V
A90
P4DW
(-) Without autoswitch (Built-in magnet)
M9NV
M9N
M9PV
M9P
M9BV
M9B
M9NWV
M9NW
M9PWV
M9PW
M9BWV
M9BW
M9NAV
M9NA
M9PAV
M9PA
M9BAV
M9BA
A96V
A96
A93V
A93
A90V
A90
P4DW
Lead wire length
N/A
N/A
Number of auto switches
N/A
N/A
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
Comment
-
Thread on/off
on
off
on
off
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型