??
Catalog navigation
CAD model selection
Selectable products: 194
HELP_VARIABLE
Company
SKF
Description
APC_007 - Large SNL plummer block housings for bearings on an adapter sleeve, with oil seals
Bill of material
SNL 3084 ATURA
Designation
Series
Seal
End cover
da - Shaft diameter
mm
Ca - Inside space length
mm
Da - Spherical seat diameter
mm
Db - Shaft diameter
mm
Dc - Seal groove diameter
mm
A - Base width
mm
A1 - Flange width
mm
A2 - Width across oil seals
mm
A3 - Seal groove dimension
mm
A4 - Seal groove dimension
11.000 mm
A5 - Seal groove dimension
5.500 mm
A6 - Seal groove dimension
22.000 mm
H - Complete housing height
mm
H1 - Spherical seat centre height
mm
H2 - Foot height
mm
J - Distance between attachment bolts
mm
J1 - Distance between attachment bolts
mm
L - Overall length
mm
N - Length of attachment bolt hole (radial)
mm
N1 - Width of attachment bolt hole (axial)
mm
s - Centreline of bearing
mm
Dd - Seal groove diameter
mm
ba min. - Distance bearing centre to shaft end
mm
ba max. - Distance bearing centre to shaft end
mm
bb - Distance bearing centre to shaft end
mm
bc - Distance bearing centre to shaft end
mm
J6 - Distance between dowel pins
mm
N4 max. - Diameter of dowel pins
mm
Oil sleeve
End cover
P0 - Breaking loads
kN
P55 - Breaking loads
kN
P90 - Breaking loads
kN
P120 - Breaking loads
kN
P150 - Breaking loads
kN
P180 - Breaking loads
kN
Pa - Breaking loads
kN
Q120 - Load carrying ability for cap bolts
kN
Q150 - Load carrying ability for cap bolts
kN
Q180
kN
Mass housing
kg
Housing
Bearing (basic designation)
BEARINGPIM
Adapter sleeve
Adapter sleeve
Locating ring
No. of locating rings
Cap bolt, size
Cap bolt, rec. tightening torque
N-m
G - Appropriate attachment bolt, size
mm
Appropriate attachment bolt, rec. tightening torque
N-m
Eye bolt, size
Previews
3D
2D
Download CAD models