??
Catalog navigation
CADモデル選択
選択可能な製品数: 173
HELP_VARIABLE
Company
SKF
Description
APC_HC_001 - Split plummer block housings – SNL 2, 3, 5 and 6 series
Bill of material
SKF_SSNLD 520-617
Designation
Oil Seal
Da - Diameter of bearing seat
mm
GT- Tolerance class of bearing seat diameter
G7
Ca - Width of bearing seat
mm
H1 - Centre height of bearing seat
mm
Db - Bore diameter
mm
A - Overall width
mm
A1 - Foot width
mm
G1 - Thread for relubrication holes
H - Overall height
mm
H2 - Foot height
mm
L - Overall length
mm
J - Distance between attachment bolts
mm
J1 - Axial distance between attachment bolts
mm
J2 - Distance between attachment bolts
mm
N - Length of attachment bolt hole
mm
N1 - Width of attachment bolt hole
mm
N2 - Diameter of attachment bolt hole
mm
A3 - Inside width between seal grooves
mm
A4 - Width of seal groove
mm
A5 - Distance to seal groove back face
mm
A6 - Width at bore diameter
mm
Dc - Diameter of seal groove
mm
Ja - Position of grease escape hole
mm
N3 - Diameter fo grease escape hole
mm
Alpha - Angle for grease escape hole
deg
Jv - Position of grease escape hole
Hv - Distance housing bottom to oil inlet, housing base
Gv - Thread of grease escape hole
J6 - Distance between dowel pins
mm
J7 - Axial offset of dowel pins
mm
N4 - Diameter of dowel pins
mm
P0° - Breaking load at 0° load angle
kN
P55° - Breaking load at 55° load angle
kN
P90° - Breaking load at 90° load angle
kN
P120° - Breaking load at 120° load angle
kN
P150° - Breaking load at 150° load angle
kN
P180° - Breaking load at 180° load angle
kN
Pa - Breaking load, axial
kN
Q120° - Load to reach yield point at 120° load angle
kN
Q150° - Load to reach yield point at 150° load angle
kN
Q180° - Load to reach yield point at 180° load angle
kN
HM - Housing material
PCP - Paint, corrosion protection
Mass housing
kg
G - Recommended diameter of attachment bolts
mm
Appropriate attachment bolt, rec. tightening torque
N*m
Cap bolt, size
Cap bolt, rec. tightening torque
N*m
Initial grease fill, 20%
g
Initial grease fill, 40%
g
Eye bolt, size
プレビュー
3D
2D
ダウンロード(CADデータ)