??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Sikla
Description
Ring Bolt SCR - Ring Bolt SCR
Bill of material
152981
Typ
Level of detail
Diameter D
mm
Diameter
30 mm
Length
40 mm
Length
mm
Distance
10 mm
Weight
kg
Packing
Stück
Part No.
Sorting key
999
Previews
3D
2D
Download CAD models