??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Sikla
Description
Ducting Angle LUW - Ducting Angle LUW
Bill of material
189893
Type
LOD Level
Connection to the building structure
M 8/M 10
Range of adjustment
13 mm
Material
35 x 2.5 mm
Leg lengths
mm
Weight
0,090 kg
Packing
100 Stück
Part No.
Sortierschlüssel
999
Previews
3D
2D
Download CAD models