??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Sikla
Description
Resin Anchor Rod VMZ-A A4 - Resin Anchor Rod VMZ-A A4
Bill of material
112647
Type
VMZ-A 80 M12-25/125
Level of detail
Usable length
mm
Enter value for T1
Usable length
mm
cm
inch
ft
Thread connection
M12
Nutzlänge
25 mm
Total length
125 mm
Weight
0.13 kg
Packing
10
Part No.
112647
Previews
3D
2D
Stáhnout CAD model