??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
QBE61.3-DP10_BPZ:QBE61.3-DP10
Bill of material
QBE61.3-DP10 Druckdiff.-Fühler 0..10bar(0)
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
Product name
QBE61.3-DP10 Pressure diff. sensor 0..10bar
Main product group
QBE61.3-DP10
Preview
Level of detail
Bus Protokoll
Range of application of the sensors
Plant Automation
Length
126.000
Width
60.000
Height
135.000
mass (net)
1.620
Max. Operating Pressure
Protection class (IP), evaluation electronics
IP54
Min. ambient temperature (in operation)
Max. Ambient temperature (in operation)
Min. media temperature (in operation)
-15.00
Max. Medium temperature (in operation)
80.00
Condensation allowed
no
Material of the housing
Plastic
LINK
http://www.siemens.com/btproduct?BPZ:QBE61.3-DP10
Order number
BPZ:QBE61.3-DP10
DataNorm number
BPZ:QBE61.3-DP10
GTIN number
4047625019938
Description text
QBE61.3-DP10 Pressure diff. sensor 0..10bar
Quantity units
PCE
Quantity per packaging unit
1
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
Status of the manufacturer's catalog
20210611
ETIM classcode
EC011468
ETIM classname
Pressure differential sensor
IfcExportAs
IfcSensor.PRESSURESENSOR
OmniClass number
23-27 11 13 37
OmniClass title
Differential Pressure Sensors
Uniclass code
Pr_75_70_27_22
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models