??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
QBE2003-P1_S55720-S290
Bill of material
QBE2003-P1 Druckfühler Flüssigkeit/Gas(0)
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
Product name
QBE2003-P1 Pressure sensor liquid/gas
Main product group
QBE2003-P1
Preview
Level of detail
Bus Protokoll
Range of application of the sensors
Plant Automation
Length
32.000
Width
52.000
Height
101.000
mass (net)
0.171
Max. Operating Pressure
Protection class (IP), evaluation electronics
IP65
Min. ambient temperature (in operation)
Max. Ambient temperature (in operation)
Min. media temperature (in operation)
-15.00
Max. Medium temperature (in operation)
125.00
Condensation allowed
no
Material of the housing
stainless steel
LINK
http://www.siemens.com/btproduct?S55720-S290
Order number
S55720-S290
DataNorm number
S55720-S290
GTIN number
7612914099402
Description text
QBE2003-P1 Pressure sensor liquid/gas
Quantity units
PCE
Quantity per packaging unit
1
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
Status of the manufacturer's catalog
20210611
ETIM classcode
EC011478
ETIM classname
Pressure transmitter
IfcExportAs
IfcSensor.PRESSURESENSOR
OmniClass number
23-27 11 13 23
OmniClass title
Pressure Sensors
Uniclass code
Pr_80_51_51_37
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD modeli indir