??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
N 152/01_5WG1152-1AB01
Bill of material
N 152/01 IP Control Center(0)
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
Product property
N 152/01 IP Control Center
Product type (ASN)
N 152/01
Preview
LODLEVEL
Display
0.000
Busprotokolle
KNX
Width
90.0 mm
Depth
55.0 mm
Height
72.0 mm
mass (net)
0.159 kg
Product link
http://www.siemens.com/gamma-td?ssn=5WG1152-1AB01
Approval markings
Manufacturer’s reference number
5WG1152-1AB01
Datanorm number
5WG1152-1AB01
GTIN number
7612914095947
Description text
IP Control Center
Quantity unit
PCE
SA810ID15
1.000
Manufacturer web address
http://www.siemens.com/buildingtechnologies
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
Status of the manufacturer catalog
20210428
ETIM Classcode
EC001099
ETIM Classname
System interface/media gateway for bus system
IfcAsExport
IfcController.USERDEFINED
Omniclass number
23-35 31 31 11
Omniclass title
Distribution Switchgear
Uniclass code
Pr_75_75_18
Previews
3D
2D
Download CAD models