您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
5SV81014KK
SIEMENS
Electric engineering, automation, process control engineering
Low-voltage switch technology
Monitoring equipment (low-voltage switch technology)
Powered by
CAD模型選擇
{siemens/27/27-37/27-37-18/27-37-18-09.prj},{NB=5SV81014KK},{MANUID=5SV81014KK},{AAB796=1000.0},{AAB946=30.0},{AAC842=60},{AAC843=50},{AAP365=0},{AAP377=2},{AAP546=0},{BAA020=85.0},{BAB577=64.0},{BAC625=10.0},{BAC709=0.0},{BAF016=36.0},{BAH312=276},{BAH313=184},{NOCUPEROU=1},{PRICEQUANTITY=MIN},{QUANTITYMIN=1},{QUANTITYINT=1},{CTC=90303370},{SUPPLIERALTNO=5SV8101-4KK},{IMAGE=../../../_pool_/45/d1/p_i202_xx_08145p.png},{DESCSHORT=Modular residual current device type B, 230 V AC, LCD, 50/60 Hz, IDN 30 mA to 1},{DESCLONG=Modular residual current device Type B, 230 V AC,LCD, 50/60 Hz,IDN 30 mA 1A, 0 2000 Hz},{EAN=4001869533100},{MANUNAME=Siemens},{MANUTYPEDESC=Modular residual current device Type B, 230 V AC,LCD, 50/60 Hz,IDN 30 mA 1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
SIEMENS
Description
Residual current monitoring equipment
Bill of material
5SV81014KK
Product number of the Manufacturer
5SV81014KK
5SV81014KK
Alternative product number
5SV8101-4KK
5SV8101-4KK
image
../../../_pool_/45/d1/p_i202_xx_08145p.png
../../../_pool_/45/d1/p_i202_xx_08145p.png
Short Description
Modular residual current device type B, 230 V AC, LCD, 50/60 Hz, IDN 30 mA to 1
Modular residual current device type B, 230 V AC, LCD, 50/60 Hz, IDN 30 mA to 1
Long Description
Modular residual current device Type B, 230 V AC,LCD, 50/60 Hz,IDN 30 mA 1A, 0 2000 Hz
Modular residual current device Type B, 230 V AC,LCD, 50/60 Hz,IDN 30 mA 1A, 0 2000 Hz
EAN
4001869533100
4001869533100
Manufacturer Name
Siemens
Manufacturer Type Description
Modular residual current device Type B, 230 V AC,LCD, 50/60 Hz,IDN 30 mA 1
Modular residual current device Type B, 230 V AC,LCD, 50/60 Hz,IDN 30 mA 1
max. response value current strength 2
1000.0
1000.0
mA
min. response value current strength 2
30.0
30.0
mA
Max. rated frequency
60
60
Hz
Min. rated frequency
50
50
Hz
Number of breaking contacts
0
0
Number of changers
2
2
Number of making contacts
0
0
Height
85.0
85.0
mm
Depth
64.0
64.0
mm
Type of actuation
AC
AC
Function
For mixed systems
For mixed systems
Max. response delay
10.0
10.0
s
Min. response delay
0.0
0.0
s
detachable terminals present
true
true
Display of residual current is possible
true
true
Error storage is possible
true
true
Design of electrical connection
Screw connection
Screw connection
Width
36.0
36.0
mm
Max. rated voltage
276
276
V
Min. rated voltage
184
184
V
Number of content units per order unit
1
Price Quantity
Minimum Order Quantity
1
Quantity Scale
1
Country of origin
DE
Customs tariff number
90303370
90303370
Link to Industry Mall
Link to Industry Mall
Link to technical data sheet
Link to technical data sheet
Link to 3D Image
Link to 3D Image
Link to Siemens Support Portal
Link to Siemens Support Portal
Link to Product Page
Link to Product Page
Link to Application example
Link to Application example
Link to Sales brochure
Link to Sales brochure
Link to Certificates
Link to Certificates
Link to Download
Link to Download
Link to FAQ
Link to FAQ
Link to Manual
Link to Manual
Link to product note
Link to product note
Link to Technical data
Link to Technical data
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型