??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 21
HELP_VARIABLE
Firma
SIEMENS
Beschreibung
Sicherungsleiste
Stückliste
3NJ41433BF01
Artikelnummer des Herstellers
Alternative Artikelnummer
image
Kurzbeschreibung
Langbeschreibung
EAN
Name des Herstellers
Siemens
Herstellertypbezeichnung
Rated permanent current Iu
A
Double interruption
false
busbar mean spacing 100 mm
busbar mean spacing 185 mm
Power loss per pole, current-dependent [PlIp]
W
Pole number
3
Connection type
Size of fuze links
Track middle distance 40 mm
false
Track middle distance 50 mm
false
Track middle distance 60 mm
false
Verpackungsmenge
1
Preisbezugsmenge
Mindestbestellmenge
1
Mengenstaffel
1
Herstellerland
DE
Zolltarifnummer
Link to Industry Mall
Link to Industry Mall
Link to technical data sheet
Link to technical data sheet
Link to 3D Image
Link to 3D Image
Link to Siemens Support Portal
Link to Siemens Support Portal
Link to Product Page
Link to Product Page
Link to Application example
Link to Application example
Link to Sales brochure
Link to Sales brochure
Link to Certificates
Link to Certificates
Link to Download
Link to Download
Link to FAQ
Link to FAQ
Link to Manual
Link to Manual
Link to product note
Link to product note
Link to Technical data
Link to Technical data
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen