??
Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
SIEMENS
Description
Heater (electrical cabinet)
Bill of material
8MR21320AB
Product number of the Manufacturer
Alternative product number
image
Short Description
Long Description
EAN
Manufacturer Name
Siemens
Manufacturer Type Description
blower present
max. operating voltage with AC 50 Hz
V
max. operating voltage with AC 60 Hz
V
max. operating voltage with DC
V
min. operating voltage with AC 50 Hz
V
min. operating voltage with AC 60 Hz
V
min. operating voltage with DC
V
Rated power
W
Height
mm
Depth
mm
Room thermostat present
Width
mm
Continuous heat performance at TU=20°C
W
Protection type IP
IP20
Number of content units per order unit
1
Price Quantity
Minimum Order Quantity
Quantity Scale
Country of origin
DE
Customs tariff number
Link to Industry Mall
Link to Industry Mall
Link to technical data sheet
Link to technical data sheet
Link to 3D Image
Link to 3D Image
Link to Siemens Support Portal
Link to Siemens Support Portal
Link to Product Page
Link to Product Page
Link to Application example
Link to Application example
Link to Sales brochure
Link to Sales brochure
Link to Certificates
Link to Certificates
Link to Download
Link to Download
Link to FAQ
Link to FAQ
Link to Manual
Link to Manual
Link to product note
Link to product note
Link to Technical data
Link to Technical data
Previews
3D
Dimension
2D
Download CAD models