??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
SXC16 - SFS Bohrschrauben SXC16-S19
Bill of material
SFS 676577 SFS Bohrschrauben mit Dichtscheiben S19
Description
Artikelnummer
FN
9814
Type
SXC16
Head shape
Hex head
Washer variant
S19
Text Line 1 (Product)
Text Line 2 (Product)
Text Line 3 (Product)
Text Line 4 (Product)
Sandwich Thickness
mm
Drilling capacity
mm
Drilling performance
16 mm
Material
Lenght
mm
Head diameter
12 mm
Diameter
5.8 mm
DW
mm
SW
8 mm
Gewicht
g
Previews
3D
Dimension
2D
Download CAD models