??
Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
SX3 - SFS Bohrschrauben SX3
Bill of material
SFS 434567 A self drilling fastener, bimetallic
Description
Order number
Type
SX3
Head shape
Washer variant
Text Line 1 (Product)
Text Line 2 (Product)
Text Line 3 (Product)
drill point: carbon steel
Text Line 4 (Product)
Clamping range
Drilling capacity
3mm
Material
Length
mm
Head diameter
mm
Diameter
mm
SW
mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models