??
Catalog navigation
CAD model selection
Selectable products: 60
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
ISO 4014 - FN 1182 - 8.8, verzinkt gelb - Hexagon set screws with shank, product classes A and B
Bill of material
SFS FN 1182 339499 Sechskantschraube ISO 4014 Stahl 5.6 verzinkt gelb M20x75
Artikelnummer
Material
Stahl
Quality
5.6
Surface
verzinkt gelb
Packaging
SFS - Nr.
1182
Nominal thread diameter
mm
Nominal core diameter
mm
Pitch of bolt
mm
Nominal length
mm
Thread length
mm
Shank length
mm
Distance from the last full form thread to the bearing face (shank length of bolt)
mm
Width across flats
mm
Height of the washer-faced portion (or thickness of the flange or collar)
mm
Transition diameter
mm
Diameter of the bearing face
mm
Head height
mm
Transition radius under head
mm
Previews
3D
Dimension
2D
Download CAD models