??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS
Description
TUC-S
Bill of material
SFS TUC-S-W10-6X14-A4 Concealed fastener for fibre concrete panel Body: stainless steel A4 / AISI 316 Mandrel: carbon steel (removed completely)
Description
TUC-S-W10-6X14-A4
Type
TUC-S
Head shape
Hex head
Washer variant
EPDM
Text Line 1 (Product)
Concealed fastener for fibre concrete panel
Text Line 2 (Product)
Body: stainless steel A4 / AISI 316 Mandrel: carbon steel (removed completely)
Text Line 3 (Product)
-
Text Line 4 (Product)
washer: EPDM
Material
A4
Diameter
6 mm
Lenght
14 mm
Mass
6.261 g
Previews
3D
Dimension
2D
Download CAD models