??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS
Description
SPM3 - PVC in Armierung
Bill of material
SFS SPM3 5,5x25 PVC in Armierung
Description
SPM3 5,5x25
Type
SPM3
Head shape
Panhead
Text Line 1 (Product)
PVC in Armierung
Material
Carbon steel
Length
25 mm
Head diameter
13.5 mm
Diameter
5.5 mm
Mass
4.5 g
Previews
3D
Dimension
2D
Download CAD models