??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SERTO
Description
SO NV 01C21E - Elbow fine regulating valve
Bill of material
SO NV 01C21E-4 YDD.060.0200
Type
Mat.-Nr.
DK
mm
Working pressure (PN)
50 bar
Thread G
G1/8
SW1
12 mm
SW2
10 mm
SW3
12 mm
L1
mm
L2
mm
D
20.0 mm
H
32.0 mm
ZK1
20.0 mm
ZK2
20.0 mm
EK
2.5 mm
KKVK
2.5 l/min
Weight kg/100
6.000 kg
Material
CW617N (brass)
Previews
3D
Dimension
2D
Download CAD models