SO NV 01C21-8 258.7200.080
SERTO
Valves
Valves brass G
Powered by
CAD模型選擇
{serto/12_ventile/02_ventile_messing_g/so_nv_01c21.prj},{NB=SO NV 01C21-8 258.7200.080},{TYPE=SO NV 01C21-8},{MATNR=258.7200.080},{X1=19.0},{X2=17.0},{DK=8.00},{BAR=50},{G=G1/4},{G1X=13.157},{SW1=14},{SW2=14},{SW3=19},{L=70.0},{D=26.0},{H=47.0},{B=16.5},{BNDM=16.0},{F=10.0},{ZK=51.0},{EK=5.0},{KKVK=5.5},{KG=14.500},{WERKSTOFF=CW617N (Messing)}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
SERTO
Description
SO NV 01C21 - Fine regulating valve
Bill of material
SO NV 01C21-8 258.7200.080
Type
SO NV 01C21-8
SO NV 01C21-8
Mat.-Nr.
258.7200.080
258.7200.080
Länge Mutter
19.0
19.0
mm
Durchmesser Mutter
17.0
17.0
mm
DK
8.00
8.00
mm
Working pressure (PN)
50
bar
Thread G
G1/4
G1/4
SW1
14
14
mm
SW2
14
14
mm
SW3
19
19
mm
L
70.0
70.0
mm
D
26.0
26.0
mm
H
47.0
47.0
mm
B
16.5
16.5
mm
F
10.0
10.0
mm
ZK
51.0
51.0
mm
EK
5.0
5.0
mm
KKVK
5.5
5.5
l/min
Weight kg/100
14.500
14.500
kg
Material
CW617N (brass)
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型