??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 6
HELP_VARIABLE
Company
SERTO
Description
SO 52121 METR - Elbow union with male adaptor SO 50040 METR
Bill of material
SO 52121-4-M6x0,75 058.2143.085
Type
Mat.-Nr.
DK
mm
Thread M
Working pressure (PN)
250 bar
Thread M
M8x1
SW1
10 mm
SW2
9 mm
SW5
10 mm
L1
mm
L2
mm
ZK1
16.0 mm
ZK2
mm
EK
mm
Weight kg/100
kg
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Wymiar
2D
Pobierz modele CAD